norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Brass.

Lamellar insert polyamide (PA6).
Seal ring CR / NBR.
O-ring NBR.
Version:nickel-plated.Note:Cable glands with DIN EN 60423 metric threads. Sealing and tension relief are provided by internal lamellae and a seal ring.

Rated IP68 (5 bar - 30 min).

Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.

Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Temperature range:Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-05 Cable glands nickel-plated brass 241 kB

Drawings

Cable glands nickel-plated brass

Item selection/filter

Order No.D

D1H
max.
LSW1SW2Max. tightening torque
on SW1
Nm
Max. tightening torque
on SW2
Nm
CADAcc.PriceOrder
84100-05-12150M12X1,53-625514143,53,5 3.25 €
84100-05-16150M16x1,55-929517173,53,5 3.59 €
84100-05-20150M20X1,59-1333622223,53,5 4.55 €
84100-05-25150M25x1,511-1635727276,76,7 7.92 €
84100-05-32150M32x1,514-2042834341212 11.45 €
84100-05-40150M40X1,519-27428434313,513,5 17.08 €