norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing plastic (ABS and PES).Version:Auxiliary device mounted via slotted holes.Note:Operating unit for external control of an LED lamp. Operated via a membrane keypad with 3 buttons. The operating unit is used to dim an LED lamp from 100 to 10% and switch it on and off.
It is connected to a lamp via a BST14I2F B1 Wieland plug.

These operating units are suitable for the LED lamps 86050-05.

Certificates / standards met:
CE, UKCA.
Temperature range:Storage temperature: -20 °C to +80 °C.
Operating temperature: -20°C to +50°C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86091 Dimmer operating unit 326 kB

Drawings

Dimmer operating unit

Item selection/filter

Order No.

Cable lengthSafety ratingProtection classCADAcc.PriceOrder
86091-13000IP54III 38.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83