norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:black.Note:Base with Ø25 mm tube. Enables elevated installation of signaling units.

The connecting element for tube mounting (Form B) or the connecting element with M12 plug (Form C) can be mounted on this mounting base.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81400-32 Base with Ø25 mm tube 242 kB

Drawings

Base with Ø25 mm tube

Item selection/filter

Order No.

CADAcc.PriceOrder
81400-32-170110 30.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83