norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Signal towers, LED green, yellow, red, Ø70 mm, complete unit, Form A
81400-20_A

Signal towers, LED green, yellow, red, Ø70 mm, complete unit,...

go back

Item description/product images

DescriptionMaterial:Light elements polycarbonate.
Connecting element fibreglass reinforced polyamide.
Cover polycarbonate.
Base with tube fibreglass reinforced polyamide.
Version:Light element, outside smooth, inside ribbed. Colours green, yellow, red.
Connecting element, cover, base with tube, black.
Note:LED signal tower for optical signaling of status and faults in machines and equipment. Equipped with the latest LED technology, these three green, yellow and red elements signal a continuous or blinking light that is visible from all sides (adjustable via slide switches in the individual light elements). The LED signal tower has a modular design and a diameter of 70 mm.

The modular construction permits the signal tower to be expanded with further light or acoustic elements (max. 5 elements).

Certificates / Standards met:
CE, EAC, WEEE.
Technical data:Mounting position: arbitrary.
Lamp colour: green / yellow / red
Light pattern: continuous / blinking (adjustable via slide switch)
Blink frequency: 1 Hz
Optical lifespan: max. 50,000 h.
Temperature range:-20 °C to +50 °C.Assembly:The electrical connection in the connecting element is via spring-clip terminals. Cable diameter max. 11 mm.
Wire cross-section for single-core cables from 0.5 to 1.5 mm².
For multi and fine-wired cables from 0.25 to 1.5 mm².
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81400-20_A Signal towers, LED green, yellow, red, Ø70 mm, complete unit, Form A 223 kB

Drawings

Signal towers, LED green, yellow, red, Ø70 mm, complete unit, Form A

Item selection/filter

Order No.FormConnection
type
Rated operating voltageRated operating currentRated inrush currentOperating frequency
Hz
Operating voltage
V
Operating voltage typeCADAcc.PriceOrder
81400-20-11024Aspring-clip terminals24 V/DC240mA<500 mA5024AC/DC 197.09 €
Order No.Operating voltage toleranceFlashing frequencyLamp socketService life
optical
Illuminated imageLuminous colourSafety ratingProtection classContamination levelCADAcc.PriceOrder
81400-20-11024+/-10%1Hzintegrated LED50.000continuous/blinkinggreen/yellow/redIP65II3 197.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83