norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pallet coupler 
for UNILOCK clamping module EGM 110-75
42780-45

Pallet coupler for UNILOCK clamping module EGM 110-75

go back

Item description/product images

DescriptionMaterial:Aluminium.Note:The pallet coupler for the UNILOCK clamping module EGM 110-75 serves as an interface between clamping pallet and clamping module in a robot automated system. The compact design of the pallet coupler permits pallets to be loaded extremely close to the machine table.

The pallet coupler is drawn in by the clamping module on the robot via the UNILOCK clamping bolt. The rotation lock around the central longitudinal axis is provided by a cylindrical pin on the front side of the pallet coupler.
Assembly:The maximum torque of the fastening screws must be observed when mounting the pallet coupler on the pallet.
Tightening torque for DIN EN ISO 4762 M12 10.9 fastening screw: 92 Nm.
Advantages:- Compact design
- Low weight.
- Positioning via short taper.
Accessory:UNILOCK clamping module EGM 110-75 (42780-40).Supplied with- 1x pallet coupler with clamping bolt.
- 4x DIN EN ISO 4762 M12 10.9 fastening screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42780-45 Pallet coupler for UNILOCK clamping module EGM 110-75 290 kB

Drawings

Pallet coupler 
for UNILOCK clamping module EGM 110-75

Item selection/filter

Order No.Form definitionBB1B2B3D

D1GHH1H2H3H4LL1L2L3CADAcc.PriceOrder
42780-45-1350750351with rotation lock751218211210M123579167351355582110 370.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83