norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis reducer adapter size 80 mm
42206

UNILOCK 5-axis reducer adapter size 80 mm

go back

Item description/product images

DescriptionMaterial:Rust resistant tool steel.Version:One-piece.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis reducer adaptors are suitable for clamping and positioning workpieces.
The workpiece is positioned and screwed to the reducer adapter using the UNILOCK shoulder screw for workpiece fastening.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42206 UNILOCK 5-axis reducer adapter size 80 mm 187 kB

Drawings

UNILOCK 5-axis reducer adapter size 80 mm

Item selection/filter

Order No.

D1D2D3HH1CADAcc.PriceOrder
42206-50116111640215020 412.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83