norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Stationary 3-jaw steel chuck
41194

Stationary 3-jaw steel chuck

go back

Item description/product images

DescriptionProduct description:Stationary 3-jaw chucks are especially suitable for centric workpiece holding on drilling and milling machines. The flexible arrangement of the hard and soft jaws enable diverse sizes and shapes of workpieces to be easily held on the outside or inside faces.Material:Steel.Version:Contact faces on base ground.
Jaw plates hardened, ground.
Note:Take note of the jaw numbers when mounting.
The chucks are precision ground. The W, X, Y, Z tolerances between the jaws is within 0.05 mm.
The repeat accuracy by centric clamping with hard jaws is within 0.02 mm.
The moveable jaw bases are driven by the internal scroll plate.
The rotation of the pinion transfers the force over the scroll plate to the jaw bases and generates a synchronous movement of the jaws inwards or outwards.
Inadequate lubrication leads to excessive wear and reduction of the clamping force. Please ensure regular lubrication intervals.
Advantages:The repeat accuracy by centric clamping is 0.02 mm.
Flat design.
For drilling and milling machines.
The body is precision ground.
Optimum accessibility to the lubrication system.
Wide chuck bore for holding bar material.
Actuated using a hex key. Quick and easy to operation.
Soft jaws can also be attached to the jaw bases.
Accessory:41194-15 Steel jaws, soft
Supplied withTightening key.Drawing reference:
1) Reversible jaw
2) Standard jaws
3) Fastening screws
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41194 Stationary 3-jaw steel chuck 366 kB
 Technical information for stationary chucks 620 kB

Drawings

Stationary 3-jaw steel chuck

Overview of items (compressed)

Item selection/filter
Order No.DD1D2D3D4D5B

B1B2B3B4CADAcc.PriceOrder
41194-22022017013045147M1026136818,524,5 998.20 €
41194-27027021015560172M1028138222,727,9 1,178.75 €
41194-31531525519080210M1232169324,932,5 1,688.20 €
41194-370370305250105285M12401811831,340,6 2,287.35 €
Order No.HH1H2H3H4H5SWOuter clamping rangeInner clamping rangeTightening
torque
max. Nm
Clamping
force
F (kN)
AccessoriesCADAcc.PriceOrder
41194-220581840699108-16048-150782141194-15-2203 998.20 €
41194-270652043610101111-20062-190982541194-15-2703 1,178.75 €
41194-315732052612121212-25072-2401563641194-15-3153 1,688.20 €
41194-370802259515151415-30086-2901864441194-15-3703 2,287.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83