norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Centre jaw for 5-axis vice KIPPflexX
41411

Centre jaw for 5-axis vice KIPPflexX

go back

Item description/product images

DescriptionMaterial:Body mild steel.
Jaw plates tool steel.
Version:Body black oxidised.
Vice jaws hardened, bright.
Note:Centre jaws are used to clamp 2 workpieces simultaneously.
The centre jaws can be moved to suit the size of the workpiece. 2 different sized workpiece can be clamped.
Type of operation:

Mounting the centre jaw in the rough part vice setting
- Clamping element on the centre jaw remains open.
- The maximum clamping travel of 1 mm per clamping unit must not be exceeded.


Mounting the centre jaw in the draw-down vice setting
- Clamping element on the centre jaw must be closed.
- The maximum clamping travel of 1 mm per jaw side must not be exceeded during draw-down clamping.
- The seating ledges to clip-in 41345-0900317 / 41345-1250317 cannot be used with the centre jaw during draw-down clamping.

Accessory:Jaw plates smooth for centre jaw 41340.
Jaw plates with pins for centre jaw 41340.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41411 Centre jaw for 5-axis vice KIPPflexX 131 kB

Drawings

Centre jaw for 5-axis vice KIPPflexX

Item selection/filter

Order No.B

HH1LL1CADAcc.PriceOrder
41411-09015509015517546,522 746.35 €
41411-125180012518020046,522825.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83