norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Carriage, steel, standard, with recirculating ball guide for profile guide rails
21400

Carriage, steel, standard, with recirculating ball guide for...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Balls roller bearing steel.
Diverters plastic.
Version:Bright.Note:Standard guide carriage with recirculating ball guidance precision N not preloaded (Z0). With double-sided end seal. 4-row versions with round arch profile. The profile guide rail tracks are arranged at 45° and can accept loads from all directions.

High dynamic values: v = 5 m/s.

Applicable temperature in continuous use max. 80 °C.
On request:Various precision and preload classes.Drawing reference:
1) ground ref. edge
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21400 Carriages 161 kB
 Technical Information for Profile Guide Rails 105 kB

Drawings

Carriage, steel, standard, with recirculating ball guide for profile guide rails

Item selection/filter

Order No.Version

SizeMx
Nm
My
Nm
Mz
Nm
Dynamic
load rating
N
Static
load rating
N
Lubrication holeAA1BB1EE1E2HH1H2L3L4MTCADAcc.PriceOrder
21400-15106601standard15705050685012700Ø3262615349,58,3514284,66640M46,4 61.81 €
21400-20107801standard202201801801450025600M6x13236204412713,51830577,848,8M58 70.40 €
21400-25108801standard253603203102140040000M6x13535234812,51113,5224078857M69,6 73.61 €
21400-30110901standard306005004902980054900M6x1404028601610132645910972M812,8 81.74 €
21400-25211001long255044484342996056000M6x13550234812,51113,522407110,179,1M69,6 81.01 €
21400-30213101long307856506503900071900M6x14060286016101326459131,394,3M812,8 89.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Israel
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83