norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Edge protection EPDM or PVC.
Seal EPDM foam rubber.
Version:Black.Note:In addition to edge protection, these profiles also provide a sealing function against moisture, dust and dirt for other elements such as doors, hatches or housing covers. Depending on the shape of the foam rubber profile, they can be used in a wide range of applications.

We recommend compressing the sealing lip of the edge protection by max.50%.
To ensure the best possible seal, the lips should be compressed by 30-40%.
These specifications are recommendations; in practice, they are individually dependent on the application and the parts used.
The sizes edge protection profiles made from EPDM are UL50, UL50E and UL94HB certified.
Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand and remains in place. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96521 Edge protection profiles with integrated steel wire core 235 kB

Drawings (total overview)

Edge protection profiles with integrated steel wire core

Edge protection sealing profiles with integrated steel wire core, Form A

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form A

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

HH1CADAcc.PriceOrder
96521-015X2000AEPDM20000,5-1,5A=50 B=180 C=25 D=258157 13.36 €
96521-015X5000AEPDM50000,5-1,5A=50 B=180 C=25 D=258157 30.25 €
96521-015X10000AEPDM100000,5-1,5A=50 B=180 C=25 D=258157 58.41 €
96521-015X20000AEPDM200000,5-1,5A=50 B=180 C=25 D=258157 114.71 €
96521-015X50000AEPDM500000,5-1,5A=50 B=180 C=25 D=258157 283.61 €

Edge protection sealing profiles with integrated steel wire core, Form B

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form B

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

HH1CADAcc.PriceOrder
96521-122X2000BEPDM20001,0-3,0A=50 B=180 C=30 D=30112211 9.30 €
96521-122X5000BEPDM50001,0-3,0A=50 B=180 C=30 D=30112211 20.04 €
96521-122X10000BEPDM100001,0-3,0A=50 B=180 C=30 D=30112211 38.02 €
96521-122X20000BEPDM200001,0-3,0A=50 B=180 C=30 D=30112211 73.90 €
96521-122X50000BEPDM500001,0-3,0A=50 B=180 C=30 D=30112211 181.57 €

Edge protection sealing profiles with integrated steel wire core, Form C

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form C

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

B1HCADAcc.PriceOrder
96521-211X2000CEPDM20001,0-2,0A=100 B=200 C=100 D=608911 11.62 €
96521-211X5000CEPDM50001,0-2,0A=100 B=200 C=100 D=608911 25.86 €
96521-211X10000CEPDM100001,0-2,0A=100 B=200 C=100 D=608911 49.62 €
96521-211X20000CEPDM200001,0-2,0A=100 B=200 C=100 D=608911 97.12 €
96521-211X50000CEPDM500001,0-2,0A=100 B=200 C=100 D=608911 239.63 €

Edge protection sealing profiles with integrated steel wire core, Form D

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form D

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

B1HCADAcc.PriceOrder
96521-313X2000DEPDM20002,0A=50 B=20 C=120 D=4091213 12.47 €
96521-313X5000DEPDM50002,0A=50 B=20 C=120 D=4091213 27.98 €
96521-313X10000DEPDM100002,0A=50 B=20 C=120 D=4091213 53.84 €
96521-313X20000DEPDM200002,0A=50 B=20 C=120 D=4091213 105.56 €
96521-313X50000DEPDM500002,0A=50 B=20 C=120 D=4091213 260.75 €

Edge protection sealing profiles with integrated steel wire core, Form E

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form E

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

HH1CADAcc.PriceOrder
96521-415X2000EPVC20001,0-2,0A=20 B=40 C=10 D=106,5157 12.95 €
96521-415X5000EPVC50001,0-2,0A=20 B=40 C=10 D=106,5157 29.21 €
96521-415X10000EPVC100001,0-2,0A=20 B=40 C=10 D=106,5157 56.30 €
96521-415X20000EPVC200001,0-2,0A=20 B=40 C=10 D=106,5157 110.49 €
96521-415X50000EPVC500001,0-2,0A=20 B=40 C=10 D=106,5157 273.04 €

Edge protection sealing profiles with integrated steel wire core, Form F

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form F

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

B1HCADAcc.PriceOrder
96521-510X2000FPVC20001,0-2,0A=20 B=15 C=30 D=307910 11.05 €
96521-510X5000FPVC50001,0-2,0A=20 B=15 C=30 D=307910 24.47 €
96521-510X10000FPVC100001,0-2,0A=20 B=15 C=30 D=307910 46.81 €
96521-510X20000FPVC200001,0-2,0A=20 B=15 C=30 D=307910 91.49 €
96521-510X50000FPVC500001,0-2,0A=20 B=15 C=30 D=307910 225.55 €

Edge protection sealing profiles with integrated steel wire core, Form G

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form G

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

B1HCADAcc.PriceOrder
96521-615X2000GEPDM20001,0-3,5A=200 B=80 C=200 D=200112215 13.37 €
96521-615X5000GEPDM50001,0-3,5A=200 B=80 C=200 D=200112215 30.33 €
96521-615X10000GEPDM100001,0-3,5A=200 B=80 C=200 D=200112215 58.56 €
96521-615X20000GEPDM200001,0-3,5A=200 B=80 C=200 D=200112215 110.45 €
96521-615X50000GEPDM500001,0-3,5A=200 B=80 C=200 D=200112215 273.11 €

Edge protection sealing profiles with integrated steel wire core, Form H

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form H

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

B1HCADAcc.PriceOrder
96521-712X2000HEPDM20000,8-2,5A=40 B=40 C=100 D=608912 12.55 €
96521-712X5000HEPDM50000,8-2,5A=40 B=40 C=100 D=608912 28.24 €
96521-712X10000HEPDM100000,8-2,5A=40 B=40 C=100 D=608912 54.41 €
96521-712X20000HEPDM200000,8-2,5A=40 B=40 C=100 D=608912 102.45 €
96521-712X50000HEPDM500000,8-2,5A=40 B=40 C=100 D=608912 253.14 €

Edge protection sealing profiles with integrated steel wire core, Form I

More information

Drawings

Edge protection sealing profiles with integrated steel wire core, Form I

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

HH1CADAcc.PriceOrder
96521-821X2000IPVC20001,0-4,0A=70 B=80 C=15 D=1510219 14.03 €
96521-821X5000IPVC50001,0-4,0A=70 B=80 C=15 D=1510219 31.96 €
96521-821X10000IPVC100001,0-4,0A=70 B=80 C=15 D=1510219 61.84 €
96521-821X20000IPVC200001,0-4,0A=70 B=80 C=15 D=1510219 116.73 €
96521-821X50000IPVC500001,0-4,0A=70 B=80 C=15 D=1510219 288.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
South Africa
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83