Klüber liquid chain grease
97909

Klüber liquid chain grease

go back

Item description/product images

Klüber liquid chain grease
  • Klüber liquid chain grease
DescriptionGeneral:

STRUCTOVIS BHD liquid chain grease is "chain honey" for drive and control chains.

Application:
Approved for long-term lubrication for all drive and control chains. Also ideal for water damp chains or open running gear wheels and gearboxes, on forklifts, conveyors, packaging machines, textile machines, robots, paper and wood processing machines.
Ideal for long-term lubrication of motorcycle chains. Is not washed off by rain or water spray. Ideal for road racing, particularly for derailleur chains, rear derailleurs, sprockets. Protects and lubricates by sun, rain and snow.

Advantages:
Clings and sticks like honey. This "chain honey" is colourless, transparent, creeps well, is wear and corrosion preventive, noise reducing and temperature resistant.

Item selection/filter

Order No.

ContainerWorking temperatureKinematic viscosity DIN 51561
at 40 °C mm²/s
CADAcc.PriceOrder
97909-250250 ml spray-5 °C up to 120 °C~4750 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83