Klüber copper paste lead-free
97903

Klüber copper paste lead-free

go back

Item description/product images

Klüber copper paste lead-free
  • Klüber copper paste lead-free
DescriptionGeneral:

The copper paste “Wolfracoat C” is a metallic paste for temperatures up to 1200 °C.

Application:
A proven assembly, cutting, lubricating and fastener paste for plain bearings and slide points, chains, roller bearings, in foundries for cores and ejectors, in die-casting machines, exhaust systems of internal combustion engines and furnaces.

Advantages:
The synthetic base oil evaporates at over 200 °C. A dry, metallic lubricant film gradually forms.
Good lubrication of friction points with slide and rolling friction, good separation and lubrication for fastenings with static and dynamic friction, improved sliding for easy assembly of interference and transition fits, easy dismantling when loosening screw fastenings.

Item selection/filter

Order No.

ContainerWorking temperatureNLGI ClassCADAcc.PriceOrder
97903-06060 g Tube-30 °C up to 1200 °C, above 200 °C exchange into dry lubrication2 0.00 €
97903-400400 ml Spray-30 °C to 1200 °C, above 200 °C changes to dry lubrication2 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83