LOCTITE universal adhesive
97990

LOCTITE universal adhesive

go back

Item description/product images

LOCTITE universal adhesive
  • LOCTITE universal adhesive
  • LOCTITE universal adhesive
DescriptionGeneral:

These adhesives bond metals, rubber, plastics and other materials with and to each other. Bonds strongly in a few seconds.

LOCTITE universal adhesive (cyanoacrylate), 97990-401....
This adhesive bonds the most varied material connections (metals, plastics, leather, rubber, wood, cardboard, ceramics, etc.) and achieves great strength in small gaps.
Temperature-resistant from -50 °C to +80 °C.

LOCTITE universal adhesive gel (cyanoacrylate), 97990-454....
This gel adhesive can be applied exactly, with no running and no drips, even on vertical surfaces. Bonds the most varied materials, even porous materials.
Good gap-filling capacity.
Temperature-resistant from -50 °C to +80 °C.

LOCTITE plastic adhesive, 97990-4060770
The combination for plastics of contact adhesive 406 (cyanoacrylate) and the primer 770 for plastics difficult to bond e.g. polyethylene (PE) and polypropylene (PP).
Temperature-resistant from -50 °C to +80 °C.

Item selection/filter

Order No.

ContainerIntern.
Ident. No.
Hardening
system
Viscosity
m Pa · s
Dexterity
in sec.
Ultimate hardness
in hours
Tensile strength
N/mm²
Tensile shear strength
N/mm²
Adhesion gap
in mm
CADAcc.PriceOrder
97990-401002020 g flagon401air humidity90-1403-301212-2518-260,05-0,1 22.33 €
97990-401005050 g flagon401air humidity90-1403-301212-2518-260,05-0,1 41.63 €
97990-406077020/10 g set406/770air humidity10-302-501212-2518-260,05-0,1 45.49 €
97990-454002020 g tube454air humiditygel2-401212-2518-260,05-0,1 26.20 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83