LOCTITE thread sealant
97990

LOCTITE thread sealant

go back

Item description/product images

LOCTITE thread sealant
  • LOCTITE thread sealant
  • LOCTITE thread sealant
DescriptionNote:LOCTITE plastic thread sealant, 97990-5331100 has a KTW recommendation from the German Federal Ministry of Health in the D2 sealant joints industry based on an inspection carried out by the DVGW Research Institute: suitable for use in the foodstuffs and potable water industries.General:

The liquid thread sealant replaces hemp, pastes and PTFE-tapes.
Parts can be immediately realigned after jointing.

LOCTITE-liquid pipe thread sealant, 97990-511....
For threads up to max. R2". The product has been licensed by the DVGW under No. 86.01 e 125 (pursuant to DIN 30661) for sealing threaded joints in switchboxes and gas equipment.
Temperature-resistant from -55 °C to +150 °C.

LOCTITE-liquid pipe thread sealant low-strength, 97990-577....
For threads up to max. R3". BAM-licensed for use in the oxygen industry up to 15 bar and +60 °C. Area of use: e.g. in repairs, because it is very easy to dismantle using standard tools.
Temperature-resistant from -55 °C to +150 °C.

LOCTITE-plastic thread sealant, 97990-5331100
Permanently elastic for plastic threads, metal/metal and plastic/metal combinations. KTW-recommended.
Temperature-resistant from -60 °C to +150 °C.

Item selection/filter

Order No.

ContainerIntern.
Ident. No.
Hardening
system
Viscosity
m Pa · s
Dexterity in
min.
Ultimate hardness
in hours
Break-away torque
Nm
Thread sizeCADAcc.PriceOrder
97990-511005050 ml bottle511anaerobic3000-6000025125-15up to R2" 23.99 €
97990-5110250250 ml tube511anaerobic3000-6000025125-15up to R2" 112.73 €
97990-577005050 ml bottle577anaerobic4500-900030249-25up to R3" 28.67 €
97990-5770250250 ml tube577anaerobic4500-900030249-25up to R3" 120.19 €
97990-5331100100 ml tube5331air humidity40000immediately124,5up to R3" 20.24 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83