LOCTITE surface sealant
97990

LOCTITE surface sealant

go back

Item description/product images

LOCTITE surface sealant
  • LOCTITE surface sealant
  • LOCTITE surface sealant
DescriptionNote:* Skin formation time.General:

The adaptability of liquid or paste surface sealants solves almost every sealant problem.

LOCTITE surface sealant low strength, 97990-573…
Resistant to the majority of lubricating and hydraulic oils, petrol, diesel and water. Produces 100% surface contact, therefore it is absolutely impervious. Replaces thin paper seals in gear housings, water and fuel pumps, thermostat housings and many more.

LOCTITE surface sealant removable, 97990-5203300
Very easy to remove; can be peeled off as a film. Rapid hardening.
Temperature-resistant from -55 °C to +150 °C.

LOCTITE surface sealant permanently elastic, 97990-5910300
For non-warping flanges and plastic/plastic and metal/plastic combinations.

Item selection/filter

Order No.

ContainerIntern.
Ident. No.
Hardening
system
Viscosity
m Pa · s
Dexterity

Ultimate hardness
in hours
Tensile strength
N/mm²
Tensile shear strength
N/mm²
Adhesion gap
in mm
CADAcc.PriceOrder
97990-573005050 ml Flasche573anaerob5000-100009 Std.722-80,5-1,5bis 0,1 23.99 €
97990-5730250250 ml Tube573anaerob5000-100009 Std.722-80,5-1,5bis 0,1 117.86 €
97990-57310001000 ml Dose573anaerob5000-100009 Std.722-80,5-1,5bis 0,1 350.08 €
97990-5203300300 ml Kartusche5203anaerob10000-3000010 Min.*722-61-4bis 0,25 167.00 €
97990-5910300300 ml Kartusche5910Luftfeuchtigkeitpastös20 Min.*2,5 mm / 24 Std.*2-70,9-1,4>0,3 63.11 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83