LOCTITE retaining compound
97990

LOCTITE retaining compound

go back

Item description/product images

LOCTITE retaining compound
  • LOCTITE retaining compound
  • LOCTITE retaining compound
DescriptionGeneral:

For bonding of bushes, bearings and sleeves at push fit, interference fit and shrink fit. Full surface contact prevents play, corrosion and fitting rust.

LOCTITE jointing product, oil-tolerant, 97990-603....
Wide range of uses. Especially suited for fixing bearings. Tolerates slight oily pollutants.
Temperature-resistant from -55 °C to +150 °C.

LOCTITE jointing product, special, 97990-638....
High gap-filling capacity and very quickly finger-tight. Temperature-resistant from -55 °C to +150 °C.

LOCTITE universal jointing product, 97990-648....
Good gap-filling capacity, rapidly finger-tight and it has excellent temperature resistance. Temperature-resistant from -55 °C to +175 °C

Item selection/filter

Order No.

ContainerIntern.
Ident. No.
Hardening
system
Viscosity
m Pa · s
Dexterity in
min.
Ultimate hardness
in hours
Shearing strength
N/mm²
Break-away torque
Nm
Adhesion gap
in mm
CADAcc.PriceOrder
97990-603001010 ml flagon603anaerobic90-180101216-2540-600,05-0,15 12.57 €
97990-603005050 ml flagon603anaerobic90-180101216-2540-600,05-0,15 47.55 €
97990-638001010 ml flagon638anaerobic1500-300051220-3535-600,05-0,25 12.57 €
97990-638005050 ml flagon638anaerobic1500-300051220-3535-600,05-0,25 47.70 €
97990-648001010 ml flagon648anaerobic300-60051216-3030-550,05-0,15 15.58 €
97990-648005050 ml flagon648anaerobic300-60051216-3030-550,05-0,15 59.12 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83