norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
LOCTITE liquid epoxy metals
97990

LOCTITE liquid epoxy metals

go back

Item description/product images

DescriptionGeneral:

Twin syringe – Epoxy-liquid metal 97990-3450025

Two-component epoxy adhesive that after mixing quickly hardens at room temperature. The adhesive has a high strength on metal surfaces. The gap filling ability makes this adhesive ideal for use on rough and badly fitting faces made from metal, ceramic, thermoset or wood.

The twin syringes automatically guarantee the correct mix ratio.

Special features:
RoHS

Item selection/filter

Order No.

ContainerIntern.
Ident. No.
ProductMixture ratioHandling strength
in min.
Temperature
resistance
CADAcc.PriceOrder
97990-345002525 ml3450twin syringe1:115-55 °C – +100 °C 21.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83