Item description/product images

Ball chainswith ring clip
  • Ball chainswith ring clip
  • Ball chainswith ring clip
DescriptionMaterial:Chain brass.
Ring spring steel 1.5026.
Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) identical parts
DownloadHere is all the information as a PDF datasheet:
 Datasheet 96390 Ball chainswith ring clip 230 kB

Drawings

Ball chainswith ring clip

Overview of items (compressed)

Item selection/filter
Order No.LDD1

Filter
96390-09X160/320/500/100091
96390-12X160/320/500/1000121,2
96390-14X160/320/500/1000141,6
96390-16X160/320/500/1000161,6
96390-20X160/320/500/1000202
96390-24X160/320/500/1000242
96390-30X160/320/500/1000302,6
96390-36X160/320/500/1000362,6
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83