Cam lever with plastic grip
with external thread, steel or stainless steel
04232_AG

Cam lever with plastic grip with external thread, steel or...

go back

Item description/product images

Cam lever with plastic grip
with external thread, steel or stainless steel
  • Cam lever with plastic grip
with external thread, steel or stainless steel
DescriptionMaterial:Handles and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version:Handle and thrust washer, black.
Hinge pin, bright.
Studs and washer blue chromed or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).

Drawings

Cam lever with plastic grip
with external thread, steel or stainless steel

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
DD1D2BB1HH1AA1LTravelClamping force
F
(kN)
Hand force
FH
N
Filter
04232-1521105X04232-1531105XM518,1922161423,471,579,620/30/40/501,152,5125
04232-1521106X04232-1531106XM618,1922161423,471,579,620/30/40/501,152,5125
04232-2521108X04232-2531108XM827,1113324,216,227,710011025/30/40/501,55170
04232-2521110X04232-2531110XM1027,1113324,216,227,710011025/30/40/501,55170
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83