Item description/product images

Oil level gauges, Form A
  • Oil level gauges, Form A
DescriptionMaterial:Housing steel.
Viewing glass thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version:Housing painted black.
Transparent viewing glass, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C.
Reflector painted white, markings and scale black.
Screw and hexagon nut, galvanized.
Note:The oil level gauges can either be fastened as shown in the illustration or directly in the threaded hole.
Centre distance for the fastening holes = L1 ±0.5.
The oil level gauges are suitable for tanks operating without pressure.
Maximum operating temperature: 100 °C.
Drawing reference:
1) flat seal
2) O-ring
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28000_A Oil level gauges, Form A 252 kB

Drawings

Oil level gauges, Form A

Item selection/filter

Order No.DesignBD1HH1LL1L2L3Number of
fastening screws
CADAcc.PriceOrder
28000-107610A31M1024,5201077639372 11.02 €
28000-107612A31M1224,5201077639372 11.02 €
28000-112710A31M1024,52015612790802 14.69 €
28000-112712A31M1224,52015612790802 14.69 €
28000-125412A34M1233172862542001782 29.42 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83