Item description/product images

Linear actuator connector clamps base
  • Linear actuator connector clamps base
DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts steel.
Version:Black powder-coated.
Screws and nuts galvanized.
On request:Levers for locking.
360° view Run 3D Viewer

Drawings

Linear actuator connector clamps base

Item selection/filter

Order No.hole
arrangement
Type E

B

CDLM1M2M3M4V1CADAcc.PriceOrder
29135-1811842425,53728283030M6x20 18.56 €
29135-3023060606,55040424245M8x25 16.24 €
29135-4014090908,57060606464M10x30 27.86 €
29135-5015010510510,58574748080M10x35 30.95 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83