Item description/product images

Linear actuator connector clamps flange
  • Linear actuator connector clamps flange
  • Linear actuator connector clamps flange
DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts steel.
Version:Black powder-coated.
Screws and nuts galvanized.
Note:* Elongated holeOn request:Levers for locking.
360° view Run 3D Viewer

Drawings

Linear actuator connector clamps flange

Item selection/filter

Order No.Type E

A

BCDM1M2M3M4M5V1CADAcc.PriceOrder
29130-18183742,5505,5 (2x)18-40--M6x16 16.24 €
29130-30305563786,5* (2x)30-60-53M8x25 18.56 €
29130-404080871058,5* (4x)4252826080M10x30 30.95 €
29130-50509210013010,5* (4x)50601006298M10x35 31.73 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83