|
Item description/product images |
|
|
DescriptionMaterial:Steel 1.0037. Aluminium EN AW-6060.Version:Steel electro zinc-plated. Aluminium clear anodised.Note:The production tolerances for square tubes are adapted to the tube clamping system.
* Solid materials.On request:- stainless steel tubes - customer specific lengthsSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Description | D1 | D2 | L | CAD | Acc. | Price | Order |
---|
29050-4120X500 | steel | 20 x 20 x 1 | 20 ±0,3 | 18 | 500 | | | 7.36 € | | 29050-4120X1000 | steel | 20 x 20 x 1 | 20 ±0,3 | 18 | 1000 | | | 14.74 € | | 29050-4120X2000 | steel | 20 x 20 x 1 | 20 ±0,3 | 18 | 2000 | | | 29.43 € | | 29050-4125X500 | steel | 25 x 25 x 1,5 | 25 ±0,3 | 22 | 500 | | | 7.36 € | | 29050-4125X1000 | steel | 25 x 25 x 1,5 | 25 ±0,3 | 22 | 1000 | | | 14.75 € | | 29050-4125X2000 | steel | 25 x 25 x 1,5 | 25 ±0,3 | 22 | 2000 | | | 32.95 € | | 29050-4130X500 | steel | 30 x 30 x 2 | 30 ±0,3 | 26 | 500 | | | 9.19 € | | 29050-4130X1000 | steel | 30 x 30 x 2 | 30 ±0,3 | 26 | 1000 | | | 18.46 € | | 29050-4130X2000 | steel | 30 x 30 x 2 | 30 ±0,3 | 26 | 2000 | | | 36.86 € | | 29050-4140X500 | steel | 40 x 40 x 3 | 40 ±0,4 | 34 | 500 | | | 13.28 € | | 29050-4140X1000 | steel | 40 x 40 x 3 | 40 ±0,4 | 34 | 1000 | | | 26.32 € | | 29050-4140X2000 | steel | 40 x 40 x 3 | 40 ±0,4 | 34 | 2000 | | | 52.64 € | | 29050-4210X500 | aluminium | 10 x 10 | 10* | - | 500 | | | 9.43 € | | 29050-4210X1000 | aluminium | 10 x 10 | 10* | - | 1000 | | | 18.86 € | | 29050-4210X2000 | aluminium | 10 x 10 | 10* | - | 2000 | | | 37.72 € | | 29050-4220X500 | aluminium | 20 x 20 x 1,5 | 20 ±0,2 | 17 | 500 | | | 5.98 € | | 29050-4220X1000 | aluminium | 20 x 20 x 1,5 | 20 ±0,2 | 17 | 1000 | | | 11.90 € | | 29050-4220X2000 | aluminium | 20 x 20 x 1,5 | 20 ±0,2 | 17 | 2000 | | | 23.83 € | | 29050-4230X500 | aluminium | 30 x 30 x 2 | 30 ±0,2 | 26 | 500 | | | 6.84 € | | 29050-4230X1000 | aluminium | 30 x 30 x 2 | 30 ±0,2 | 26 | 1000 | | | 13.72 € | | 29050-4230X2000 | aluminium | 30 x 30 x 2 | 30 ±0,2 | 26 | 2000 | | | 27.38 € | | 29050-4240X500 | aluminium | 40 x 40 x 4 | 40 ±0,3 | 32 | 500 | | | 14.79 € | | 29050-4240X1000 | aluminium | 40 x 40 x 4 | 40 ±0,3 | 32 | 1000 | | | 29.53 € | | 29050-4240X2000 | aluminium | 40 x 40 x 4 | 40 ±0,3 | 32 | 2000 | | | 59.11 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|