|
Item description/product images |
|
|
DescriptionMaterial:Steel 1.0037. Aluminium EN AW-6060.Version:Steel electro zinc-plated. Aluminium clear anodised.Note:The production tolerances for round tubes are adapted to the tube clamping system.On request:- stainless steel tubes - customer specific lengthsSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Description | D1 | D2 | L | CAD | Acc. | Price | Order |
---|
29050-0112X500 | steel | Ø12 x 1,5 | 12 ±0,1 | 9 | 500 | | | 6.42 € | | 29050-0112X1000 | steel | Ø12 x 1,5 | 12 ±0,1 | 9 | 1000 | | | 12.75 € | | 29050-0112X2000 | steel | Ø12 x 1,5 | 12 ±0,1 | 9 | 2000 | | | 25.52 € | | 29050-0114X500 | steel | Ø14 x 1,5 | 14 ±0,1 | 11 | 500 | | | 6.81 € | | 29050-0114X1000 | steel | Ø14 x 1,5 | 14 ±0,1 | 11 | 1000 | | | 13.64 € | | 29050-0114X2000 | steel | Ø14 x 1,5 | 14 ±0,1 | 11 | 2000 | | | 27.31 € | | 29050-0115X500 | steel | Ø15 x 1,5 | 15 ±0,1 | 12 | 500 | | | 7.62 € | | 29050-0115X1000 | steel | Ø15 x 1,5 | 15 ±0,1 | 12 | 1000 | | | 15.25 € | | 29050-0115X2000 | steel | Ø15 x 1,5 | 15 ±0,1 | 12 | 2000 | | | 30.45 € | | 29050-0116X500 | steel | Ø16 x 1,5 | 16 ±0,1 | 13 | 500 | | | 8.15 € | | 29050-0116X1000 | steel | Ø16 x 1,5 | 16 ±0,1 | 13 | 1000 | | | 16.34 € | | 29050-0116X2000 | steel | Ø16 x 1,5 | 16 ±0,1 | 13 | 2000 | | | 32.60 € | | 29050-0118X500 | steel | Ø18 x 1,5 | 18 ±0,1 | 15 | 500 | | | 9.05 € | | 29050-0118X1000 | steel | Ø18 x 1,5 | 18 ±0,1 | 15 | 1000 | | | 18.08 € | | 29050-0118X2000 | steel | Ø18 x 1,5 | 18 ±0,1 | 15 | 2000 | | | 36.12 € | | 29050-0120X500 | steel | Ø20 x 2 | 20 ±0,1 | 16 | 500 | | | 10.12 € | | 29050-0120X1000 | steel | Ø20 x 2 | 20 ±0,1 | 16 | 1000 | | | 20.19 € | | 29050-0120X2000 | steel | Ø20 x 2 | 20 ±0,1 | 16 | 2000 | | | 40.39 € | | 29050-0125X500 | steel | Ø25 x 2 | 25 ±0,1 | 21 | 500 | | | 12.40 € | | 29050-0125X1000 | steel | Ø25 x 2 | 25 ±0,1 | 21 | 1000 | | | 24.79 € | | 29050-0125X2000 | steel | Ø25 x 2 | 25 ±0,1 | 21 | 2000 | | | 49.60 € | | 29050-0130X500 | steel | Ø30 x 2 | 30 ±0,1 | 26 | 500 | | | 11.91 € | | 29050-0130X1000 | steel | Ø30 x 2 | 30 ±0,1 | 26 | 1000 | | | 23.74 € | | 29050-0130X2000 | steel | Ø30 x 2 | 30 ±0,1 | 26 | 2000 | | | 47.47 € | | 29050-0140X500 | steel | Ø40 x 4 | 40 ±0,15 | 32 | 500 | | | 20.32 € | | 29050-0140X1000 | steel | Ø40 x 4 | 40 ±0,15 | 32 | 1000 | | | 40.65 € | | 29050-0140X2000 | steel | Ø40 x 4 | 40 ±0,15 | 32 | 2000 | | | 81.01 € | | 29050-0150X500 | steel | Ø50 x 4 | 50 ±0,2 | 42 | 500 | | | 27.63 € | | 29050-0150X1000 | steel | Ø50 x 4 | 50 ±0,2 | 42 | 1000 | | | 54.94 € | | 29050-0150X2000 | steel | Ø50 x 4 | 50 ±0,2 | 42 | 2000 | | | 109.95 € | | 29050-0220X500 | aluminium | Ø20 x 3 | 20 ±0,1 | 14 | 500 | | | 10.01 € | | 29050-0220X1000 | aluminium | Ø20 x 3 | 20 ±0,1 | 14 | 1000 | | | 19.95 € | | 29050-0220X2000 | aluminium | Ø20 x 3 | 20 ±0,1 | 14 | 2000 | | | 39.87 € | | 29050-0230X500 | aluminium | Ø30 x 2 | 30 ±0,1 | 26 | 500 | | | 7.73 € | | 29050-0230X1000 | aluminium | Ø30 x 2 | 30 ±0,1 | 26 | 1000 | | | 15.51 € | | 29050-0230X2000 | aluminium | Ø30 x 2 | 30 ±0,1 | 26 | 2000 | | | 30.97 € | | 29050-0240X500 | aluminium | Ø40 x 3 | 40 ±0,15 | 34 | 500 | | | 13.12 € | | 29050-0240X1000 | aluminium | Ø40 x 3 | 40 ±0,15 | 34 | 1000 | | | 26.27 € | | 29050-0240X2000 | aluminium | Ø40 x 3 | 40 ±0,15 | 34 | 2000 | | | 52.51 € | | 29050-0250X500 | aluminium | Ø50 x 3 | 50 ±0,2 | 44 | 500 | | | 16.20 € | | 29050-0250X1000 | aluminium | Ø50 x 3 | 50 ±0,2 | 44 | 1000 | | | 32.37 € | | 29050-0250X2000 | aluminium | Ø50 x 3 | 50 ±0,2 | 44 | 2000 | | | 64.79 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|