- Manufacturing tolerances are individually matched to the pipe clamping system
- Material: steel or aluminum
- On request: various versions
Description
Material
Steel 1.0037.
aluminum EN AW-6060.
aluminum EN AW-6060.
Version
Steel electro zinc-plated.
aluminum clear anodized.
aluminum clear anodized.
Note
The production tolerances for round tubes are adapted to the tube clamping system.
On request
- stainless steel tubes
- customer specific lengths
- customer specific lengths
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.