norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic.Version:Black.Note:Reducer sleeves are for clamping smaller tubes or where a conversion of square to round tubes is required.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29040_R Reducer sleeves for round tubes 178 kB

Drawings

Reducer sleeves for round tubes

Item selection/filter

Order No.Version 2A

BLCADAcc.PriceOrder
29040-03020for round tubesØ 20,2530,345 2.69 €
29040-03025for round tubesØ 25,2530,345 2.69 €
29040-03030for round tubesØ 30,2530,345 2.69 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83