Item description/product images

Tube clamps cross, stainless steel, Form B
  • Tube clamps cross, stainless steel, Form B
DescriptionMaterial:The tube clamps with diameters 30 and 40 mm have a silicone thread cover that protects the thread of the hexagon head screw from contamination and damage.Version:Electropolished.Note:Levers for locking.On request:Stainless steel investment cast 1.4308.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.
Accessory:- Round and square tubes 29050
DownloadHere is all the information as a PDF datasheet:
 Datasheet 29000_B Tube clamps cross, stainless steel, Form B 333 kB

Drawings

Tube clamps cross, stainless steel, Form B

Item selection/filter

Order No.DesignABCD

ELPQRSTCADAcc.PriceOrder
29000-13030B30,130,13332,432,49245.545.573,5M8x30M8x30 53.22 €
29000-14040B40,1740,174240,440,4118525295,5M10x35M10x35 72.73 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83