Item description/product images

Adjustment units
  • Adjustment units
DescriptionMaterial:Aluminium EN AW-6060Version:Black anodizedNote:Units for precise adjustment of components in the X-Y axis. Allows compensation for machining tolerances in mechanical assemblies. Matches our single and double bases. The uniform hole pattern of the respective sizes allows the adjustment units to be fitted under the base at a later date.

Adjustment range: X: ±3 mm
Adjustment range: Y: ±3 mm
Design reference:
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1
fixing screw (2x)
setscrew (4x)
DownloadHere is all the information as a PDF datasheet:
 Fiche technique 29210 Adjustment units 281 kB
360° view Run 3D Viewer


Adjustment units

Item selection/filter

Order No.SizeAA1A2A3BD1

29210-1221222523022785,5M52360 162.41 €
29210-2022030704030885,5M52380 168.79 €
29210-30230409050401106,5M632100 181.53 €
29210-402404810860481208,5M832120 186.29 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
Adjusting units
Verstelleinheit Funktionsweise Anwendungsbeispiel
Used for exact adjustment following an X-Y axis. For a single and double base
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83