Item description/product images

Show/filter all items
Oil level gauges
  • Oil level gauges
DescriptionMaterial:Housing steel.
Viewing glass thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version:Housing painted black.
Transparent viewing glass, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C.
Reflector painted white, markings and scale black.
Screw and hexagon nut, galvanized.
Note:The oil level gauges can either be fastened as shown in the illustration or directly in the threaded hole.
Centre distance for the fastening holes = L1 ±0.5.
The oil level gauges are suitable for tanks operating without pressure.
Maximum operating temperature: 100 °C.
Drawing reference:
Form A: without Thermometer
Form B: with Thermometer

1) flat seal
2) O-ring
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28000 Oil level gauges 262 kB

Drawings (total overview)

Oil level gauges

Oil level gauges, Form A, without thermometer

More information

Drawings

Oil level gauges, Form A, without thermometer

Item selection/filter

Order No.FormBD1HH1LL1L2L3Number of
fastening screws
CADAcc.PriceOrder
28000-107610A31M1024,5201077639372 11.02 €
28000-107612A31M1224,5201077639372 11.02 €
28000-112710A31M1024,52015612790802 14.69 €
28000-112712A31M1224,52015612790802 14.69 €
28000-125412A34M1233172862542001782 29.42 €

Oil level gauges, Form A, with thermometer

More information

Drawings

Oil level gauges, Form A, with thermometer

Item selection/filter

Order No.FormBD1HH1LL1L2L3Number of
fastening screws
Thermometer scaleCADAcc.PriceOrder
28000-207610B31M1024,52010776393720 - 80 °C / 50 - 175 °F 13.48 €
28000-207612B31M1224,52010776393720 - 80 °C / 50 - 175 °F 13.48 €
28000-212710B31M1024,520156127908020 - 100 °C / 50 - 200 °F 17.78 €
28000-212712B31M1224,520156127908020 - 100 °C / 50 - 200 °F 17.78 €
28000-225412B34M12331728625420017820 - 100 °C / 50 -200 °F 34.29 €