Item description/product images

Vent screws with dipstick, Form B
  • Vent screws with dipstick, Form B
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring rubber (NBR).
Material, version:Housing made from thermoplastic polyamide 66 black.
Cover made from thermoplastic polyamide 66 red.
Air filter in polyurethane (PU foam), filter mesh 50 µm.
Dipstick in phosphated zinc.
O-ring in rubber (NBR).
Note:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
The removable cap allows easy cleaning of the air filter.
On request:Min-Max increments.Drawing reference:
1) cap
2) air filter
3) O-ring
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28054_B Vent screws with dipstick, Form B 179 kB

Drawings

Vent screws with dipstick, Form B

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
28054-236038B36G3/82341711 2.27 €
28054-241012B41G1/22841812 2.48 €
28054-247034B47G3/43351712 2.73 €
28054-252100B52G13852012 3.21 €
28054-263114B63G1 1/44952313 3.91 €
28054-263112B63G1 1/25552313,5 4.08 €
28054-2361615B36M16x1,52341711 2.27 €
28054-2411815B41M18x1,528417,512 2.38 €
28054-2412015B41M20x1,528417,512 2.48 €
28054-2412215B41M22x1,528417,512 2.51 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83