Item description/product images

Vent screws with dipstick, Form A
  • Vent screws with dipstick, Form A
DescriptionMaterial:Housing, cap in thermoplastic polyamide 66.
Zinc dipstick.
O-ring in rubber (NBR).
Version:Housing black.
Cap red.
Dipstick phosphated.
Note:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
The removable cap allows easy cleaning of the air filter.
On request:Min-Max increments.Drawing reference:
1) cap
2) O-ring
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28054_A Vent screws with dipstick, Form A 170 kB

Drawings

Vent screws with dipstick, Form A

Item selection/filter

Order No.DesignDD1D2D3LL1CADAcc.PriceOrder
28054-136038A36G3/82341711 2.01 €
28054-141012A41G1/22841812 2.17 €
28054-147034A47G3/43351712 2.73 €
28054-152100A52G13852012 2.92 €
28054-163114A63G1 1/44952313 3.81 €
28054-163112A63G1 1/25552313,5 3.83 €
28054-1361615A36M16x1,52341711 2.01 €
28054-1411815A41M18x1,528417,512 2.02 €
28054-1412015A41M20x1,528417,512 2.17 €
28054-1412215A41M22x1,528417,512 2.19 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83