Item description/product images

Press-in plugs with dipstick, Form B
  • Press-in plugs with dipstick, Form B
DescriptionMaterial:Housing, cap in thermoplastic polyamide 66.
Zinc dipstick.
O-ring in rubber (NBR).
Version:Housing black.
Cap red.
Dipstick phosphated.
Note:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
On request:Min-Max increments.Drawing reference:
1) O-ring
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28048_B Press-in plugs with dipstick, Form B 114 kB

Drawings

Press-in plugs with dipstick, Form B

Item selection/filter

Order No.DesignDdrill-Ø
D1
D2LL1S
min.
CADAcc.PriceOrder
28048-23018B30182314148 1.53 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83