Item description/product images

Show/filter all items
Plugs to press-inwith dipstick
  • Plugs to press-inwith dipstick
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring rubber (NBR).
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Note:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
On request:Min-Max increments.Drawing reference:
Form A: without vent
Form B: with vent
Form C: with vent and air filter

1) O-ring
2) air filter Form C only
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28048 Plugs to press-inwith dipstick 238 kB

Drawings (total overview)

Plugs to press-inwith dipstick

Press-in plugs with dipstick, Form A

More information

Drawings

Press-in plugs with dipstick, Form A

Item selection/filter

Order No.DesignDdrill-Ø
D1
D2LL1S
min.
CADAcc.PriceOrder
28048-13018A30182314148 1.48 €

Press-in plugs with dipstick, Form B

More information

Drawings

Press-in plugs with dipstick, Form B

Item selection/filter

Order No.DesignDdrill-Ø
D1
D2LL1S
min.
CADAcc.PriceOrder
28048-23018B30182314148 1.53 €

Press-in plugs with dipstick, Form C

More information

Drawings

Press-in plugs with dipstick, Form C

Item selection/filter

Order No.DesignDdrill-Ø
D1
D2LL1S
min.
CADAcc.PriceOrder
28048-33018C30182314148 1.39 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83