Item description/product images

Vent screws, form B
  • Vent screws, form B
DescriptionMaterial:Housing, cap in thermoplastic polyamide 66.
Air filter (Form B only) in polyurethane (PU foam).
O-ring in rubber (NBR).
Version:Black housing.
Red cap.
Filter mesh 60 µm.
Note:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
The removable cap allows easy cleaning of the air filter.
Drawing reference:
1) cap
2) air filter
3) O-ring
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28034_B Vent screws, form B 384 kB

Drawings

Vent screws, form B

Item selection/filter

Order No.Form

DD1D2LL1CADAcc.PriceOrder
28034-236038B36G3/8231711 1.66 €
28034-241012B41G1/2281812 1.89 €
28034-247034B47G3/4331712 2.12 €
28034-252100B52G1382012 2.62 €
28034-263114B63G1 1/4492313 3.34 €
28034-263112B63G1 1/2552313,5 3.48 €
28034-2361615B36M16x1,5231711 1.66 €
28034-2411815B41M18x1,52817,512 1.81 €
28034-2412015B41M20x1,52817,512 1.89 €
28034-2412215B41M22x1,52817,512 1.98 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83