Item description/product images

Drain plugs Form C
  • Drain plugs Form C
DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeNote:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
Drawing reference:
1) flat seal
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28028_C Drain plugs Form C 341 kB

Drawings

Drain plugs Form C

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28028-319014C19,5G1/479175 0.38 €
28028-322038C22G3/87,510188 0.45 €
28028-328012C28G1/27,511249 0.53 €
28028-334034C34G3/49113011 0.72 €
28028-342100C42G110,51235- 1.00 €
28028-351114C51G1 1/41213,542- 1.48 €
28028-358112C58G1 1/21014,550- 1.66 €
28028-374200C74G213,51664- 2.79 €
28028-3191415C19,5M14x1,579175 0.38 €
28028-3211615C21M16x1,57,510186 0.45 €
28028-3261815C26M18x1,57,510217 0.47 €
28028-3282015C28M20x1,5810248 0.53 €
28028-3282215C28M22x1,58112410 0.53 €
28028-3524015C52M40x1,5101342- 1.33 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83