Item description/product images

Fill plugs with vent Form B
  • Fill plugs with vent Form B
DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeNote:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
Drawing reference:
1) flat seal
2) vent hole
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28028_B Fill plugs with vent Form B 377 kB

Drawings

Fill plugs with vent Form B

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28028-219014B19,5G1/479175 0.44 €
28028-222038B22G3/87,510188 0.47 €
28028-228012B28G1/27,511249 0.55 €
28028-234034B34G3/49113011 0.81 €
28028-242100B42G110,51235- 1.04 €
28028-251114B51G1 1/41213,542- 1.56 €
28028-258112B58G1 1/21014,550- 1.98 €
28028-274200B74G213,51664- 2.86 €
28028-2191415B19,5M14x1,579175 0.44 €
28028-2211615B21M16x1,57,510186 0.49 €
28028-2261815B26M18x1,57,510217 0.49 €
28028-2282015B28M20x1,5810248 0.55 €
28028-2282215B28M22x1,58112410 0.58 €
28028-2524015B52M40x1,5101342- 1.41 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83