Item description/product images

Show/filter all items
Plugs fill and drainhexagon cap
  • Plugs fill and drainhexagon cap
DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeNote:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
Drawing reference:
Form A: with fill symbol
Form B: with fill symbol and vent hole
Form C: with drain symbol

1) flat seal
2) vent hole Form B only
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28028 Plugs fill and drainhexagon cap 229 kB

Drawings (total overview)

Plugs fill and drainhexagon cap

Hex head screw plugs Form A, with fill symbol

More information

Drawings

Hex head screw plugs Form A, with fill symbol

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28028-119014A19,5G1/479175 0.38 €
28028-122038A22G3/87,510188 0.45 €
28028-128012A28G1/27,511249 0.53 €
28028-134034A34G3/49113011 0.72 €
28028-142100A42G110,51235- 1.00 €
28028-151114A51G1 1/41213,542- 1.48 €
28028-158112A58G1 1/21014,550- 1.66 €
28028-174200A74G213,51664- 2.79 €
28028-1191415A19,5M14x1,579175 0.38 €
28028-1211615A21M16x1,57,510186 0.45 €
28028-1261815A26M18x1,57,510217 0.47 €
28028-1282015A28M20x1,5810248 0.53 €
28028-1282215A28M22x1,58112410 0.53 €
28028-1524015A52M40x1,5101342- 1.33 €

Hex head screw plugs Form B, with fill symbol and vent hole

More information

Drawings

Hex head screw plugs Form B, with fill symbol and vent hole

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28028-219014B19,5G1/479175 0.44 €
28028-222038B22G3/87,510188 0.47 €
28028-228012B28G1/27,511249 0.55 €
28028-234034B34G3/49113011 0.81 €
28028-242100B42G110,51235- 1.04 €
28028-251114B51G1 1/41213,542- 1.56 €
28028-258112B58G1 1/21014,550- 1.98 €
28028-274200B74G213,51664- 2.86 €
28028-2191415B19,5M14x1,579175 0.44 €
28028-2211615B21M16x1,57,510186 0.49 €
28028-2261815B26M18x1,57,510217 0.49 €
28028-2282015B28M20x1,5810248 0.55 €
28028-2282215B28M22x1,58112410 0.58 €
28028-2524015B52M40x1,5101342- 1.41 €

Hex head screw plugs Form C, with drain symbol

More information

Drawings

Hex head screw plugs Form C, with drain symbol

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28028-319014C19,5G1/479175 0.38 €
28028-322038C22G3/87,510188 0.45 €
28028-328012C28G1/27,511249 0.53 €
28028-334034C34G3/49113011 0.72 €
28028-342100C42G110,51235- 1.00 €
28028-351114C51G1 1/41213,542- 1.48 €
28028-358112C58G1 1/21014,550- 1.66 €
28028-374200C74G213,51664- 2.79 €
28028-3191415C19,5M14x1,579175 0.38 €
28028-3211615C21M16x1,57,510186 0.45 €
28028-3261815C26M18x1,57,510217 0.47 €
28028-3282015C28M20x1,5810248 0.53 €
28028-3282215C28M22x1,58112410 0.53 €
28028-3524015C52M40x1,5101342- 1.33 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83