Item description/product images

Plugs magneticplastic
  • Plugs magneticplastic
DescriptionMaterial:Thermoplastic polyamide 66. Ferrite permanent magnet.Version:Black. Flat seal asbestos-freeNote:Temperature resistant with oil up to 100°C, with water up to 70°C.
The magnetic effect of the screw plug attracts iron particles in the oil.
Screwing the plug into the drain outlet diminishes possible damage to mechanical components.
Drawing reference:
1) flat seal
2) magnet
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28024 Plugs magneticplastic 319 kB

Drawings

Plugs magneticplastic

Item selection/filter

Order No.

DD1D2LL1L2SWCADAcc.PriceOrder
28024-2001420G1/4879517 1.59 €
28024-2203822G3/8137,5101018 2.07 €
28024-2701227G1/213811924 2.38 €
28024-3403434G3/419,69116,530 3.15 €
28024-4210042G119,610,5121435 4.12 €
28024-20141520M14x1,5879517 1.59 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83