Item description/product images

Show/filter all items
Plugs press-in
  • Plugs press-in
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
O-ring rubber (NBR).
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Note:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
Drawing reference:
Form A: without vent
Form B: with vent
Form C: with vent and air filter

1) O-ring
2) air filter Form C only
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28022 Plugs press-in 351 kB

Drawings (total overview)

Plugs press-in

Press-in plugs, Form A

More information

Drawings

Press-in plugs, Form A

Item selection/filter

Order No.DesignDdrill-Ø
D1
D2LL1S
min.
CADAcc.PriceOrder
28022-13018A30182314148 1.13 €
28022-13020A3020241415,58 1.25 €
28022-13026A3026301416,59,5 1.48 €
28022-13030A30303414179,5 1.92 €

Press-in plugs, Form B

More information

Drawings

Press-in plugs, Form B

Item selection/filter

Order No.DesignDdrill-Ø
D1
D2LL1S
min.
CADAcc.PriceOrder
28022-23018B30182314148 1.10 €
28022-23020B3020241415,58 1.30 €
28022-23026B3026301416,59,5 1.53 €
28022-23030B30303414179,5 1.98 €

Press-in plugs, Form C

More information

Drawings

Press-in plugs, Form C

Item selection/filter

Order No.DesignDdrill-Ø
D1
D2LL1S
min.
CADAcc.PriceOrder
28022-33018C30182314148 1.27 €
28022-33020C3020241415,58 1.43 €
28022-33026C3026301416,59,5 1.66 €
28022-33030C30303414179,5 2.15 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83