Item description/product images

Plugs screw-in
  • Plugs screw-in
DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeNote:Temperature resistant:
oil up to 100 °C
water up to 70 °C.
On request:O-ring or materials with higher stability.Drawing reference:
1) flat seal
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28020 Plugs screw-in 287 kB

Drawings

Plugs screw-in

Item selection/filter

Order No.

DD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28020-1801418,2G1/42,5863 0.38 €
28020-2203822,5G3/83,510,586 0.45 €
28020-2801228,5G1/23,510,5108 0.53 €
28020-3503435G3/4410,51210 0.72 €
28020-20141520M14x1,52,5863 0.38 €
28020-22161522,5M16x1,53,51186 0.45 €
28020-26181526M18x1,5310107 0.47 €
28020-28201528,5M20x1,5311107 0.53 €
28020-28221528,5M22x1,53,510,5107 0.53 €
28020-35261535M26x1,53121210 0.72 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83