Item description/product images

Oil level sight glasses, Form B
  • Oil level sight glasses, Form B
DescriptionMaterial:Housing in thermoplastic polyamide.
Plastic reflector.
Version:Housing, transparent, high mechanical stability, non-ageing, temperature resistant by oil to 100 °C, water to 70 °C. Resistant to solvents but not alcohol.
Flat seal, asbestos-free.
Reflector white.
On request:Rubber gasket (NBR).Drawing reference:
1) flat seal
2) check mark
3) reflector
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28004_B Oil level sight glasses, Form B 304 kB

Drawings

Oil level sight glasses, Form B

Item selection/filter

Order No.

DesignDD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28004-222038B22G3/8146,510,5188 0.90 €
28004-228012B28G1/2168112412 1.01 €
28004-235034B35G3/4218123016 1.39 €
28004-243100B43G132111236- 1.92 €
28004-251114B51G1 1/433101642- 3.04 €
28004-258112B58G1 1/240121650- 3.86 €
28004-274200B74G248122264- 5.27 €
28004-2221615B22M16x1,5146,510188 0.90 €
28004-2251815B25M18x1,516710,52110 0.91 €
28004-2282015B28M20x1,5187,5112416 1.01 €
28004-2282215B28M22x1,5167,512,52412 1.07 €
28004-2362615B36M26x1,5218,513,53021 1.68 €
28004-2362715B36M27x1,5218,513,53021 1.75 €
28004-2514015B51M40x1,532101742- 3.23 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83