Item description/product images

Oil level sight glasses, Form A
  • Oil level sight glasses, Form A
DescriptionMaterial, version:Housing in thermoplastic polyamide, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C; resistant to solvents but not to alcohol.
Flat packing asbestos-free
On request:Rubber gasket (NBR).Drawing reference:
1) flat seal
2) check mark
3) reflector
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28004_A Oil level sight glasses, Form A 106 kB

Drawings

Oil level sight glasses, Form A

Item selection/filter

Order No.DesignDD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28004-120014A20G1/41578176 0.67 €
28004-122038A22G3/8146,510,5188 0.72 €
28004-128012A28G1/2168112412 0.81 €
28004-135034A35G3/4218123016 1.07 €
28004-143100A43G132111236- 1.48 €
28004-151114A51G1 1/433101642- 3.02 €
28004-158112A58G1 1/240121650- 3.71 €
28004-174200A74G248122264- 5.20 €
28004-1201415A20M14x1,51578177 0.67 €
28004-1221615A22M16x1,5146,510188 0.72 €
28004-1251815A25M18x1,516710,52110 0.72 €
28004-1282015A28M20x1,5187,5112416 0.81 €
28004-1282215A28M22x1,5167,512,52412 0.83 €
28004-1362615A36M26x1,5218,513,53021 1.38 €
28004-1362715A36M27x1,5218,513,53021 1.45 €
28004-1514015A51M40x1,532101742- 3.15 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83