Item description/product images

Oil level gauges, Form B
  • Oil level gauges, Form B
DescriptionMaterial:Housing thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version:Transparent housing, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C.
Reflector painted white, markings and scale black.
Screw and hexagon nut galvanized.
Note:The oil level gauges can either be fastened as shown in the illustration or directly in the threaded hole. Centre distance for the fastening holes = L1 ±0.5.Drawing reference:
1) flat seal
2) O-ring
DownloadHere is all the information as a PDF datasheet:
 Datasheet 28000_B Oil level gauges, Form B 275 kB

Drawings

Oil level gauges, Form B

Item selection/filter

Order No.DesignBD1HH1LL1L2L3Number of
fastening screws
Thermometer scaleCADAcc.PriceOrder
28000-2076B27M10202110376443720 - 80 °C / 50 - 175 °F 13.64 €
28000-2127B27M121918151127958020 - 100 °C / 50 - 200 °F 17.25 €

Other items in this category