Item description/product images

Rod ends with plain bearing internal thread, narrow version
  • Rod ends with plain bearing internal thread, narrow version
DescriptionMaterial:Housing size (D) 6-10 turned steel.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version:galvanized.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series E.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27632 Rod ends with plain bearing internal thread, narrow version 170 kB
360° view Run 3D Viewer

Drawings

Rod ends with plain bearing internal thread, narrow version

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
DD1D2D3ABB1HH1KLL1SWαDynamic
base loads
kN
Static
base loads
kN
Filter
27632-0627632-0616 -0,008M610133020564,41012111112°3,68,2
27632-0827632-0818 -0,008M812,51636245861316121412°5,812,9
27632-1027632-10110 -0,008M10151943286,5971620131712°8,617,6
27632-1012527632-10125110 -0,008M10x1,25151943286,5971620131712°8,617,6
27632-1227632-12112 -0,008M1217,52250346,51081822151911,424,5
27632-1212527632-12125112 -0,008M12x1,2517,52250346,51081822151911,424,5
27632-1627632-16117 -0,008M1624306746101411253320272245
27632-2027632-20120 -0,010M20x1,527,53577531016132938233231,560
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83