Item description/product images

Rod ends with plain bearing external thread, narrow version
  • Rod ends with plain bearing external thread, narrow version
DescriptionMaterial:Housing size (D) 6-10 turned steel.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version:galvanized.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series E.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27631 Rod ends with plain bearing external thread, narrow version 300 kB
360° view Run 3D Viewer

Drawings

Rod ends with plain bearing external thread, narrow version

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
D

D1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
Filter
27631-0627631-0616 -0,008M6362064,410181112°3,68,2
27631-0827631-0818 -0,008M842248613221212°5,812,9
27631-1027631-10110 -0,008M1048289716261512°8,617,6
27631-1227631-12112 -0,008M12543410818281511,424,5
27631-1627631-16117 -0,008M16694614112536232245
27631-2027631-20120 -0,010M20x1,57853161329432531,560
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83