Item description/product images

Rod ends with plain bearing internal thread, stainless steel
  • Rod ends with plain bearing internal thread, stainless steel
  • Rod ends with plain bearing internal thread, stainless steel
DescriptionMaterial:Housing forged stainless steel 1.4057.
Ball joint 1.4034 hardened and ground.
Bearing shell stainless steel 1.4571.
Version:Polished.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KJ.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27630 Rod ends with plain bearing internal thread, stainless steel 326 kB
360° view Run 3D Viewer

Drawings

Rod ends with plain bearing internal thread, stainless steel

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
DD1D2D3ABB1HH1KLL1SWαDynamic
base loads
kN
Static
base loads
kN
Filter
27630-0527630-0515M5911271848611,111010913°7,511,8
27630-0627630-0616M610133020596,7512,712101113°9,313,1
27630-0827630-0818M812,5163624512915,8716121313°16,720,7
27630-1027630-10110M10151943286,51410,519,0520151713°23,428,3
27630-1012527630-10125110M10x1,25151943286,51410,519,0520151713°23,428,3
27630-1227630-12112M1217,52250326,5161222,2222161913°3234,5
27630-1212527630-12125112M12x1,2517,52250326,5161222,2222161913°3234,5
27630-1627630-16116M16222764428211528,5728222215°52,760,6
27630-161527630-1615116M16x1,5222764428211528,5728222215°52,760,6
27630-2027630-20120M20x1,527,534775010251834,9233263215°78,183,1
27630-2227630-22122M22x1,53037845412282038,137263215°97,299,7
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83