Item description/product images

Rod ends with plain bearing external thread, stainless steel
  • Rod ends with plain bearing external thread, stainless steel
  • Rod ends with plain bearing external thread, stainless steel
DescriptionMaterial:Housing forged special steel 1.4057.
Ball joint 1.4034 hardened and ground.
Bearing shell stainless steel 1.4571.
Version:Polished.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KA.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27629 Rod ends with plain bearing external thread, stainless steel 329 kB
360° view Run 3D Viewer

Drawings

Rod ends with plain bearing external thread, stainless steel

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
D

D1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
Filter
27629-0527629-0515M533188611,1120913°7,56,2
27629-0627629-0616M6362096,7512,7221213°9,38,8
27629-0827629-0818M8422412915,87251513°16,716,1
27629-1027629-10110M1048281410,519,05291513°23,425,5
27629-1227629-12112M125432161222,22331913°3234,5
27629-1627629-16116M166642211528,57402215°52,760,6
27629-2027629-20120M20x1,57850251834,92472815°78,183,1
27629-2227629-22122M22x1,58454282038,1512615°97,299,7
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83