Item description/product images

Rod ends with plain bearing internal thread
  • Rod ends with plain bearing internal thread
DescriptionMaterial:Housing size (D) 5-12 turned steel.
From size (D) 16 forged steel.
Ball joint ball bearing steel, hardened, ground and polished.
Bearing shell steel with PTFE weave glued in.
Version:galvanized.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27628 Rod ends with plain bearing internal thread 145 kB
360° view Run 3D Viewer

Drawings

Rod ends with plain bearing internal thread

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
DD1D2D3ABB1HH1KLL1SWαDynamic
base loads
kN
Static
base loads
kN
Filter
27628-0527628-0515M5911271848611,111010913°7,58
27628-0627628-0616M610133020596,7512,712101113°9,38,9
27628-0827628-0818M812,5163624512915,8716121313°16,714,1
27628-1027628-10110M10151943286,51410,519,0520151713°23,419,3
27628-1012527628-10125110M10x1,25151943286,51410,519,0520151713°23,419,3
27628-1227628-12112M1217,52250326,5161222,2222161913°3223,5
27628-1212527628-12125112M12x1,2517,52250326,5161222,2222161913°3223,5
27628-1627628-16116M16222764428211528,5728222215°52,732
27628-161527628-1615116M16x1,5222764428211528,5728222215°52,732
27628-2027628-20120M20x1,527,534775010251834,9233263215°78,143,8
27628-2227628-22122M22x1,53037845412282038,137263215°97,252,6
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83