Item description/product images

Rod ends with plain bearing external thread
  • Rod ends with plain bearing external thread
DescriptionMaterial:Housing size (D) 5-12 turned steel.
From size (D) 16 forged steel.
Ball joint ball bearing steel, hardened, ground and polished.
Bearing shell steel with PTFE weave glued in.
Version:galvanized.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27627 Rod ends with plain bearing external thread 175 kB
360° view Run 3D Viewer

Drawings

Rod ends with plain bearing external thread

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
D

D1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
Filter
27627-0527627-0515M533188611,1120913°7,54,3
27627-0627627-0616M6362096,7512,7221213°9,36
27627-0827627-0818M8422412915,87251513°16,711
27627-1027627-10110M1048281410,519,05291513°23,417,4
27627-1227627-12112M125432161222,22331913°3223,5
27627-1627627-16116M166642211528,57402215°52,732
27627-2027627-20120M20x1,57850251834,92472815°78,143,8
27627-2227627-22122M22x1,58454282038,1512615°97,252,6
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83