Item description/product images

Rod ends igubal® with plain bearing external thread
  • Rod ends igubal® with plain bearing external thread
DescriptionMaterial:Housing igumid® G.
Bearing seat iglidur® W300.
Version:black.Note:The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply with DIN ISO 12240 series K.
Tolerances:The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27627 Rod ends igubal® with plain bearing external thread 155 kB
360° view Run 3D Viewer

Drawings

Rod ends igubal® with plain bearing external thread

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
DD1ABHH1KLαMax. static
tensile stress N
short-term
Max. static
tensile stress N
long-term
Max. transverse
stress N
short-term
Max. transverse
stress N
long-term
Filter
27627-10527627-10515M533188611,11915°8004008040
27627-10627627-10616M636209712,72114,5°100050010050
27627-10827627-10818M8422412915,82512,5°1700850200100
27627-11027627-110110M1048301410,5192812,5°25001250300150
27627-11012527627-110125110M10x1,2548301410,5192812,5°25001250300150
27627-11227627-112112M125434161222,23212,5°27001350400200
27627-11212527627-112125112M12x1,255434161222,23212,5°27001350400200
27627-11427627-114114M1461381913,525,253612,5°34001700700350
27627-11627627-116116M166642211528,33711,5°39001950800400
27627-11615027627-116150116M16x1,56642211528,33711,5°39001950800400
27627-11815027627-118150118M18x1,572462316,531,354111,5°420021001000500
27627-12027627-120120M207850251834,94511,5°600030001300650
27627-12015027627-120150120M20x1,57850251834,94511,5°600030001300650
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83